IESNA:LM-63-2002
[TEST]P947486
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17633
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2424.7 2607.5 2803.8 3001.1 3152.3 3244.9 3301.2 3332.8 3367.7 3408.1
3460.3 3531 3626.3 3738.9 3875.7 4106 4453.9 4915.4 5485.3 6198
7132.2 8204.5 9346.1 10384.5 11012.1 10693.4 10055.6 9201 8174.3 6950.7
5403 3860.3 2526.6 1468.7 646.2 200 0
2424.7 2617.4 2838.4 3057.3 3218.7 3316.9 3363.3 3374.7 3382.3 3389
3399.8 3422.9 3465.1 3518.1 3605.5 3788.1 4108.3 4572.5 5177.3 5898.3
6762 7756.2 8903.2 10143.3 11386.6 11716.9 11016.2 10114.7 9168 8091.2
6583.3 4962.1 3453.6 2102.4 982.5 313.1 0
2424.7 2627.3 2873 3113.4 3285.1 3388.8 3425.4 3416.7 3397 3369.8
3339.3 3314.6 3303.9 3297.4 3335.4 3470.3 3762.6 4229.5 4869.1 5598.6
6391.8 7308 8460.4 9902.1 11761.3 12740.5 11976.9 11028.3 10161.9 9231.7
7763.7 6064 4380.4 2736.2 1318.9 426.1 0
2424.7 2641.4 2907.2 3163.9 3344.4 3442.4 3459 3417.4 3352.8 3278.3
3200.3 3130.5 3077.3 3041 3068.2 3227.5 3582 4125.5 4823.2 5589.3
6393.4 7262.7 8283.7 9547.7 11321.2 12690.9 12167 11117.5 10201.7 9260.3
7869.6 6215.7 4568.9 2946.8 1498 526.1 0
2424.7 2655.4 2941.5 3214.4 3403.7 3495.8 3492.6 3417.9 3308.6 3186.7
3061.3 2946.5 2850.6 2784.6 2801 2984.6 3401.5 4021.5 4777.3 5579.9
6395 7217.3 8107 9193.4 10881.1 12641.2 12357 11206.5 10241.7 9288.9
7975.6 6367.4 4757.5 3157.4 1677.1 626 0
2424.7 2663.8 2960.1 3244.9 3439.6 3521.8 3493.6 3380.2 3225.4 3064.4
2912.7 2781.8 2679.1 2623.3 2689 2977.4 3528.9 4299.5 5222.7 6222.5
7223.1 8206.4 9207.9 10304.9 11933.1 13604.9 13581.6 12482.5 11382.7 10181.6
8670.2 6895.4 5156.2 3431.9 1902.6 738.8 0
2424.7 2672.2 2978.8 3275.3 3475.3 3547.9 3494.5 3342.6 3142.2 2942
2764.1 2617.1 2507.5 2462.1 2577.1 2970.1 3656.4 4577.5 5668.2 6864.9
8051.2 9195.6 10308.7 11416.5 12985 14568.6 14806.3 13758.4 12523.7 11074.4
9364.7 7423.4 5554.8 3706.4 2128.1 851.5 0
2424.7 2676.4 2990 3291.8 3491.3 3556.6 3485.2 3308 3081.7 2866.3
2684.5 2538.8 2434.8 2405.1 2563.8 3031 3804.3 4846.6 6110.3 7512.2
8905.6 10252.7 11568.9 12844 14513.3 16022.7 16216.3 15174.4 13742.3 11987
10007.2 7879 5794.1 3806.2 2184.7 856.4 0
2424.7 2680.6 3001.4 3308.1 3507.2 3565.4 3475.9 3273.4 3021.1 2790.5
2605 2460.5 2362.2 2347.9 2550.5 3091.8 3952.3 5115.7 6552.5 8159.4
9760 11309.8 12829.2 14271.3 16041.7 17476.7 17626.2 16590.4 14960.8 12899.6
10649.7 8334.8 6033.3 3905.9 2241.4 861.1 0
2424.7 2678.7 3009.9 3316 3513.3 3566.3 3464.9 3249 2983.9 2749.4
2566.1 2423.8 2327.9 2323.3 2548.4 3123.4 4026 5273.7 6821 8539.4
10276.6 11929 13565.6 15184.5 17028.7 18388.9 18402.9 17198.9 15299 12933.8
10477.5 8038.9 5557.4 3531.9 1941.8 722.9 0
2424.7 2680.6 3001.4 3308.1 3507.2 3565.4 3475.9 3273.4 3021.1 2790.5
2605 2460.5 2362.2 2347.9 2550.5 3091.8 3952.3 5115.7 6552.5 8159.4
9760 11309.8 12829.2 14271.3 16041.7 17476.7 17626.2 16590.4 14960.8 12899.6
10649.7 8334.8 6033.3 3905.9 2241.4 861.1 0
2424.7 2676.4 2990 3291.8 3491.3 3556.6 3485.2 3308 3081.7 2866.3
2684.5 2538.8 2434.8 2405.1 2563.8 3031 3804.3 4846.6 6110.3 7512.2
8905.6 10252.7 11568.9 12844 14513.3 16022.7 16216.3 15174.4 13742.3 11987
10007.2 7879 5794.1 3806.2 2184.7 856.4 0
2424.7 2672.2 2978.8 3275.3 3475.3 3547.9 3494.5 3342.6 3142.2 2942
2764.1 2617.1 2507.5 2462.1 2577.1 2970.1 3656.4 4577.5 5668.2 6864.9
8051.2 9195.6 10308.7 11416.5 12985 14568.6 14806.3 13758.4 12523.7 11074.4
9364.7 7423.4 5554.8 3706.4 2128.1 851.5 0
2424.7 2663.8 2960.1 3244.9 3439.6 3521.8 3493.6 3380.2 3225.4 3064.4
2912.7 2781.8 2679.1 2623.3 2689 2977.4 3528.9 4299.5 5222.7 6222.5
7223.1 8206.4 9207.9 10304.9 11933.1 13604.9 13581.6 12482.5 11382.7 10181.6
8670.2 6895.4 5156.2 3431.9 1902.6 738.8 0
2424.7 2655.4 2941.5 3214.4 3403.7 3495.8 3492.6 3417.9 3308.6 3186.7
3061.3 2946.5 2850.6 2784.6 2801 2984.6 3401.5 4021.5 4777.3 5579.9
6395 7217.3 8107 9193.4 10881.1 12641.2 12357 11206.5 10241.7 9288.9
7975.6 6367.4 4757.5 3157.4 1677.1 626 0
2424.7 2641.4 2907.2 3163.9 3344.4 3442.4 3459 3417.4 3352.8 3278.3
3200.3 3130.5 3077.3 3041 3068.2 3227.5 3582 4125.5 4823.2 5589.3
6393.4 7262.7 8283.7 9547.7 11321.2 12690.9 12167 11117.5 10201.7 9260.3
7869.6 6215.7 4568.9 2946.8 1498 526.1 0
2424.7 2627.3 2873 3113.4 3285.1 3388.8 3425.4 3416.7 3397 3369.8
3339.3 3314.6 3303.9 3297.4 3335.4 3470.3 3762.6 4229.5 4869.1 5598.6
6391.8 7308 8460.4 9902.1 11761.3 12740.5 11976.9 11028.3 10161.9 9231.7
7763.7 6064 4380.4 2736.2 1318.9 426.1 0
2424.7 2617.4 2838.4 3057.3 3218.7 3316.9 3363.3 3374.7 3382.3 3389
3399.8 3422.9 3465.1 3518.1 3605.5 3788.1 4108.3 4572.5 5177.3 5898.3
6762 7756.2 8903.2 10143.3 11386.6 11716.9 11016.2 10114.7 9168 8091.2
6583.3 4962.1 3453.6 2102.4 982.5 313.1 0
2424.7 2607.5 2803.8 3001.1 3152.3 3244.9 3301.2 3332.8 3367.7 3408.1
3460.3 3531 3626.3 3738.9 3875.7 4106 4453.9 4915.4 5485.3 6198
7132.2 8204.5 9346.1 10384.5 11012.1 10693.4 10055.6 9201 8174.3 6950.7
5403 3860.3 2526.6 1468.7 646.2 200 0
2424.7 2587.5 2759.6 2928.1 3060.1 3143.5 3195.5 3225.7 3256.4 3294.5
3348.8 3424.7 3523.6 3637.2 3778.4 3981.8 4273.1 4654.4 5133.2 5702.4
6385 7101.9 7737.6 8188.1 8300.7 7826.6 7155.9 6357.7 5486.7 4542.5
3460.2 2421.8 1560.3 903.1 406.2 133.1 0
2424.7 2567.5 2715.4 2855.3 2967.9 3042.3 3089.9 3118.6 3145 3180.7
3237.4 3318.4 3421 3535.6 3681 3857.7 4092.2 4393.3 4781 5206.7
5637.6 5999.4 6129.2 5991.8 5589.3 4959.9 4256.2 3514.4 2799.2 2134.4
1517.3 983.3 594.1 337.6 166.4 66.1 0
2424.7 2546.2 2671.3 2787.9 2878.8 2941.4 2980.5 2999.2 3013.8 3033.6
3069.3 3125.1 3197.4 3272.9 3358.8 3455.1 3577.4 3737.3 3947.8 4172
4380.1 4515.2 4485.4 4275.9 3885.9 3358.7 2820.7 2293.7 1806 1380.7
1002.1 679 437.5 269.1 143.8 59.6 0
2424.7 2525 2627.3 2720.6 2789.9 2840.6 2871.1 2879.9 2882.6 2886.4
2901.1 2931.8 2973.8 3010.1 3036.7 3052.5 3062.5 3081.4 3114.6 3137.4
3122.5 3030.9 2841.5 2560.1 2182.6 1757.4 1385.2 1073 812.7 626.9
486.8 374.8 281 200.8 121.4 53.2 0
2424.7 2503.6 2583 2655 2710.2 2746.6 2762.9 2754.2 2730.4 2701.2
2672.4 2653.1 2644.1 2632.9 2611.9 2575.9 2526.3 2475.1 2427.6 2388.3
2345.5 2273.2 2153.4 1984.4 1765 1502.5 1266.2 1039.2 822.4 656
513.2 392.7 288.4 202.1 120.8 52.6 0
2424.7 2482.2 2538.7 2589.4 2630.5 2652.6 2654.7 2628.6 2578.2 2516.1
2443.8 2374.4 2314.2 2255.5 2187.2 2099.2 1990.2 1869 1740.6 1639.2
1568.5 1515.7 1465.2 1408.7 1347.4 1247.5 1147.2 1005.3 832 685.3
539.6 410.8 295.9 203.6 120 51.9 0
2424.7 2461.7 2497.3 2531.6 2562.2 2575.3 2565.2 2521 2444.8 2355.4
2255.5 2164.3 2088 2022.2 1957.5 1881.4 1790.6 1690.4 1584 1499.8
1443.8 1407 1380.3 1348.7 1300.3 1216.2 1132.4 1013.6 870.3 739.6
600.5 469.9 345.9 240.4 147 62.9 0
2424.7 2441.3 2455.9 2473.8 2493.7 2498 2475.7 2413.3 2311.4 2194.7
2067.4 1954.1 1861.8 1788.7 1727.8 1663.6 1591 1511.8 1427.3 1360.3
1319.2 1298.4 1295.3 1288.6 1253.1 1184.9 1117.6 1021.8 908.6 793.8
661.3 528.9 395.9 277.3 174 74 0
2424.7 2421.4 2416.8 2420.5 2427.9 2428.9 2399.1 2323.3 2206.5 2075.3
1945.1 1842.7 1768.3 1713.4 1665 1608.7 1541.3 1465.9 1380.8 1300.3
1240.3 1207.7 1210.9 1214.2 1204 1178.8 1118.4 1019.7 908.6 803
703.4 598.3 478.7 348 226.6 95.8 0
2424.7 2399.4 2378.2 2370.5 2374.3 2378.9 2359.1 2298.6 2200 2088.1
1979.5 1884.6 1801.1 1728 1658.9 1586.6 1507.3 1423.1 1339.3 1264.6
1198.9 1149.8 1123.8 1108.1 1093.4 1076.3 1040.2 975.8 894.1 803.1
699.9 596.4 478.4 351.9 231.7 102.3 0
2424.7 2381.5 2344.5 2325.7 2327 2340.2 2340.6 2305.4 2231.6 2134.9
2033.4 1936.7 1842.4 1752.5 1665.6 1579.1 1490.4 1400.8 1317.6 1246.4
1182.7 1133.8 1098.5 1071.3 1045.7 1016.6 976.8 923 856.5 777.4
680 580.5 465.1 345.4 224.7 99.6 0
2424.7 2363.7 2310.7 2280.9 2279.7 2301.7 2322.2 2312.1 2263.3 2181.7
2087.4 1988.8 1883.9 1776.9 1672.4 1571.7 1473.6 1378.4 1295.9 1228.2
1166.6 1117.9 1073.2 1034.4 997.9 956.9 913.2 870.1 819 751.6
660.1 564.6 451.7 338.9 217.7 96.8 0
2424.7 2347.7 2282.4 2243.7 2242.5 2276.9 2325.5 2352.7 2333.7 2262.1
2159.7 2048.2 1933.2 1816.3 1702.5 1593.3 1489.1 1391.1 1306.5 1238.2
1182.2 1141.4 1106.6 1070.4 1029.4 976.9 920.9 867.7 810.6 739.3
648.4 552.7 441.8 331.8 209.8 95.3 0
2424.7 2331.6 2254.2 2206.5 2205.3 2252.4 2328.9 2393.2 2404.2 2342.6
2232.1 2107.6 1982.6 1855.7 1732.5 1614.8 1504.7 1403.8 1317.3 1248.2
1197.9 1164.9 1140 1106.3 1060.9 997 928.6 865.3 802.2 727.1
636.6 540.8 431.7 324.7 201.9 93.8 0
2424.7 2317.6 2229.3 2175.1 2171.5 2225.8 2322 2414.8 2449.3 2401.3
2289.9 2153.9 2021 1892.6 1768.9 1651.1 1539.9 1437.1 1348.9 1279.1
1227.1 1191.7 1168.8 1140.1 1099.8 1042.3 977.1 910.1 841.7 758.2
659.7 559.6 447.3 323.4 195.2 93.5 0
2424.7 2303.5 2204.4 2143.7 2137.7 2199.3 2315.1 2436.3 2494.5 2460
2347.7 2200.3 2059.5 1929.5 1805.5 1687.6 1575 1470.5 1380.6 1310
1256.3 1218.4 1197.6 1174 1138.7 1087.7 1025.8 955.1 881.1 789.2
682.7 578.3 462.9 322.1 188.4 93.2 0
2424.7 2289.4 2181.8 2116 2106.5 2167.1 2287.1 2413.7 2484.1 2466.4
2369.2 2224.3 2079 1951.2 1831.5 1719.8 1612.1 1510.5 1422.1 1351
1292.9 1252.5 1227.6 1203.6 1168.7 1119.8 1056.5 984.2 906.2 811.9
703.3 595.9 477.8 316.9 174 82.2 0
2424.7 2275.4 2159.1 2088.3 2075.3 2134.9 2259.1 2391.2 2473.5 2472.6
2390.7 2248.4 2098.6 1973 1857.6 1752 1649.2 1550.6 1463.6 1391.9
1329.6 1286.8 1257.5 1233.3 1198.9 1151.9 1087.2 1013.2 931.4 834.6
723.9 613.6 492.7 311.7 159.6 71.2 0
2424.7 2264.5 2141.7 2067.6 2050.6 2103.2 2214 2331.6 2405.3 2407.5
2337.3 2210.3 2069.6 1946.4 1838.6 1743.2 1651.3 1561.3 1478.9 1409.6
1352.3 1313.7 1285.9 1262 1227.7 1178.3 1110.5 1033.3 949.5 852.4
740.1 630.6 505.6 339.2 185.3 82 0
2424.7 2253.5 2124.2 2046.9 2025.7 2071.6 2169 2271.9 2337.2 2342.3
2284 2172.4 2040.6 1919.7 1819.7 1734.5 1653.4 1572 1494.3 1427.3
1375 1340.6 1314.5 1290.7 1256.5 1204.7 1133.7 1053.4 967.6 870.1
756.3 647.6 518.4 366.8 211.2 92.9 0
2424.7 2244.7 2112 2032.4 2009.5 2050.7 2137.2 2225 2279.7 2283.2
2231.3 2131.5 2011.4 1896.3 1798.1 1714.7 1636.5 1557.7 1481.4 1418.3
1374.4 1345.4 1321.2 1297.5 1264 1211.9 1141.1 1060.6 974.5 878.3
764.8 655.6 529 384.8 233.5 101.9 0
2424.7 2235.8 2099.8 2017.9 1993.2 2029.7 2105.4 2178.1 2222.3 2223.9
2178.9 2090.7 1982 1872.9 1776.6 1694.8 1619.7 1543.6 1468.7 1409.4
1374.1 1350.2 1327.9 1304.3 1271.4 1219 1148.3 1067.7 981.4 886.5
773.4 663.6 539.6 402.9 255.9 110.9 0
2424.7 2228.9 2091.1 2008 1983.8 2019.2 2090.8 2156.5 2194.7 2194.8
2153.6 2073.7 1973.3 1867.3 1768 1679 1596.8 1515.2 1436.2 1380.6
1351 1331.4 1311.5 1287.7 1255.2 1204.4 1134.3 1054.7 970.9 877.8
769.1 657.6 537 401.8 254 108.7 0
2424.7 2222 2082.5 1998.1 1974.4 2008.8 2076.2 2134.9 2167 2165.6
2128.3 2056.7 1964.6 1861.6 1759.4 1663.4 1574.1 1486.8 1403.8 1351.7
1327.9 1312.6 1295.2 1271.1 1239.1 1189.8 1120.2 1041.9 960.4 869
764.8 651.5 534.5 400.5 252.1 106.3 0
2424.7 2215.7 2075.9 1992.1 1969.3 2004.5 2070.7 2127.8 2158.1 2155.8
2119.1 2052.5 1964.6 1862.3 1757.6 1655.1 1558.6 1464.4 1377.5 1327.3
1305.4 1292.5 1277.5 1253.7 1221.1 1170.8 1101.8 1024.8 944 853.4
751.7 638.3 516.8 385.6 240.4 100.3 0
2424.7 2209.3 2069.3 1986.3 1964.3 2000.2 2065.1 2120.6 2149.3 2146
2110 2048.3 1964.6 1863.2 1755.7 1646.9 1543.4 1442 1351.2 1303.1
1282.9 1272.4 1259.8 1236.1 1203 1151.9 1083.5 1007.7 927.6 837.8
738.6 625.1 498.9 370.5 228.7 94.2 0
2424.7 2201.4 2062.8 1981.8 1962.3 1999.5 2064.6 2119.5 2146.5 2141.8
2104.6 2046.9 1966 1864.6 1754.8 1642.2 1534.3 1427.3 1334.2 1286.8
1267.2 1257.9 1246.8 1222.6 1189.1 1135.1 1069.1 994.6 912.7 823.4
724.8 614.1 478.2 357.3 216.8 88.4 0
2424.7 2209.3 2069.3 1986.3 1964.3 2000.2 2065.1 2120.6 2149.3 2146
2110 2048.3 1964.6 1863.2 1755.7 1646.9 1543.4 1442 1351.2 1303.1
1282.9 1272.4 1259.8 1236.1 1203 1151.9 1083.5 1007.7 927.6 837.8
738.6 625.1 498.9 370.5 228.7 94.2 0
2424.7 2215.7 2075.9 1992.1 1969.3 2004.5 2070.7 2127.8 2158.1 2155.8
2119.1 2052.5 1964.6 1862.3 1757.6 1655.1 1558.6 1464.4 1377.5 1327.3
1305.4 1292.5 1277.5 1253.7 1221.1 1170.8 1101.8 1024.8 944 853.4
751.7 638.3 516.8 385.6 240.4 100.3 0
2424.7 2222 2082.5 1998.1 1974.4 2008.8 2076.2 2134.9 2167 2165.6
2128.3 2056.7 1964.6 1861.6 1759.4 1663.4 1574.1 1486.8 1403.8 1351.7
1327.9 1312.6 1295.2 1271.1 1239.1 1189.8 1120.2 1041.9 960.4 869
764.8 651.5 534.5 400.5 252.1 106.3 0
2424.7 2228.9 2091.1 2008 1983.8 2019.2 2090.8 2156.5 2194.7 2194.8
2153.6 2073.7 1973.3 1867.3 1768 1679 1596.8 1515.2 1436.2 1380.6
1351 1331.4 1311.5 1287.7 1255.2 1204.4 1134.3 1054.7 970.9 877.8
769.1 657.6 537 401.8 254 108.7 0
2424.7 2235.8 2099.8 2017.9 1993.2 2029.7 2105.4 2178.1 2222.3 2223.9
2178.9 2090.7 1982 1872.9 1776.6 1694.8 1619.7 1543.6 1468.7 1409.4
1374.1 1350.2 1327.9 1304.3 1271.4 1219 1148.3 1067.7 981.4 886.5
773.4 663.6 539.6 402.9 255.9 110.9 0
2424.7 2244.7 2112 2032.4 2009.5 2050.7 2137.2 2225 2279.7 2283.2
2231.3 2131.5 2011.4 1896.3 1798.1 1714.7 1636.5 1557.7 1481.4 1418.3
1374.4 1345.4 1321.2 1297.5 1264 1211.9 1141.1 1060.6 974.5 878.3
764.8 655.6 529 384.8 233.5 101.9 0
2424.7 2253.5 2124.2 2046.9 2025.7 2071.6 2169 2271.9 2337.2 2342.3
2284 2172.4 2040.6 1919.7 1819.7 1734.5 1653.4 1572 1494.3 1427.3
1375 1340.6 1314.5 1290.7 1256.5 1204.7 1133.7 1053.4 967.6 870.1
756.3 647.6 518.4 366.8 211.2 92.9 0
2424.7 2264.5 2141.7 2067.6 2050.6 2103.2 2214 2331.6 2405.3 2407.5
2337.3 2210.3 2069.6 1946.4 1838.6 1743.2 1651.3 1561.3 1478.9 1409.6
1352.3 1313.7 1285.9 1262 1227.7 1178.3 1110.5 1033.3 949.5 852.4
740.1 630.6 505.6 339.2 185.3 82 0
2424.7 2275.4 2159.1 2088.3 2075.3 2134.9 2259.1 2391.2 2473.5 2472.6
2390.7 2248.4 2098.6 1973 1857.6 1752 1649.2 1550.6 1463.6 1391.9
1329.6 1286.8 1257.5 1233.3 1198.9 1151.9 1087.2 1013.2 931.4 834.6
723.9 613.6 492.7 311.7 159.6 71.2 0
2424.7 2289.4 2181.8 2116 2106.5 2167.1 2287.1 2413.7 2484.1 2466.4
2369.2 2224.3 2079 1951.2 1831.5 1719.8 1612.1 1510.5 1422.1 1351
1292.9 1252.5 1227.6 1203.6 1168.7 1119.8 1056.5 984.2 906.2 811.9
703.3 595.9 477.8 316.9 174 82.2 0
2424.7 2303.5 2204.4 2143.7 2137.7 2199.3 2315.1 2436.3 2494.5 2460
2347.7 2200.3 2059.5 1929.5 1805.5 1687.6 1575 1470.5 1380.6 1310
1256.3 1218.4 1197.6 1174 1138.7 1087.7 1025.8 955.1 881.1 789.2
682.7 578.3 462.9 322.1 188.4 93.2 0
2424.7 2317.6 2229.3 2175.1 2171.5 2225.8 2322 2414.8 2449.3 2401.3
2289.9 2153.9 2021 1892.6 1768.9 1651.1 1539.9 1437.1 1348.9 1279.1
1227.1 1191.7 1168.8 1140.1 1099.8 1042.3 977.1 910.1 841.7 758.2
659.7 559.6 447.3 323.4 195.2 93.5 0
2424.7 2331.6 2254.2 2206.5 2205.3 2252.4 2328.9 2393.2 2404.2 2342.6
2232.1 2107.6 1982.6 1855.7 1732.5 1614.8 1504.7 1403.8 1317.3 1248.2
1197.9 1164.9 1140 1106.3 1060.9 997 928.6 865.3 802.2 727.1
636.6 540.8 431.7 324.7 201.9 93.8 0
2424.7 2347.7 2282.4 2243.7 2242.5 2276.9 2325.5 2352.7 2333.7 2262.1
2159.7 2048.2 1933.2 1816.3 1702.5 1593.3 1489.1 1391.1 1306.5 1238.2
1182.2 1141.4 1106.6 1070.4 1029.4 976.9 920.9 867.7 810.6 739.3
648.4 552.7 441.8 331.8 209.8 95.3 0
2424.7 2363.7 2310.7 2280.9 2279.7 2301.7 2322.2 2312.1 2263.3 2181.7
2087.4 1988.8 1883.9 1776.9 1672.4 1571.7 1473.6 1378.4 1295.9 1228.2
1166.6 1117.9 1073.2 1034.4 997.9 956.9 913.2 870.1 819 751.6
660.1 564.6 451.7 338.9 217.7 96.8 0
2424.7 2381.5 2344.5 2325.7 2327 2340.2 2340.6 2305.4 2231.6 2134.9
2033.4 1936.7 1842.4 1752.5 1665.6 1579.1 1490.4 1400.8 1317.6 1246.4
1182.7 1133.8 1098.5 1071.3 1045.7 1016.6 976.8 923 856.5 777.4
680 580.5 465.1 345.4 224.7 99.6 0
2424.7 2399.4 2378.2 2370.5 2374.3 2378.9 2359.1 2298.6 2200 2088.1
1979.5 1884.6 1801.1 1728 1658.9 1586.6 1507.3 1423.1 1339.3 1264.6
1198.9 1149.8 1123.8 1108.1 1093.4 1076.3 1040.2 975.8 894.1 803.1
699.9 596.4 478.4 351.9 231.7 102.3 0
2424.7 2421.4 2416.8 2420.5 2427.9 2428.9 2399.1 2323.3 2206.5 2075.3
1945.1 1842.7 1768.3 1713.4 1665 1608.7 1541.3 1465.9 1380.8 1300.3
1240.3 1207.7 1210.9 1214.2 1204 1178.8 1118.4 1019.7 908.6 803
703.4 598.3 478.7 348 226.6 95.8 0
2424.7 2441.3 2455.9 2473.8 2493.7 2498 2475.7 2413.3 2311.4 2194.7
2067.4 1954.1 1861.8 1788.7 1727.8 1663.6 1591 1511.8 1427.3 1360.3
1319.2 1298.4 1295.3 1288.6 1253.1 1184.9 1117.6 1021.8 908.6 793.8
661.3 528.9 395.9 277.3 174 74 0
2424.7 2461.7 2497.3 2531.6 2562.2 2575.3 2565.2 2521 2444.8 2355.4
2255.5 2164.3 2088 2022.2 1957.5 1881.4 1790.6 1690.4 1584 1499.8
1443.8 1407 1380.3 1348.7 1300.3 1216.2 1132.4 1013.6 870.3 739.6
600.5 469.9 345.9 240.4 147 62.9 0
2424.7 2482.2 2538.7 2589.4 2630.5 2652.6 2654.7 2628.6 2578.2 2516.1
2443.8 2374.4 2314.2 2255.5 2187.2 2099.2 1990.2 1869 1740.6 1639.2
1568.5 1515.7 1465.2 1408.7 1347.4 1247.5 1147.2 1005.3 832 685.3
539.6 410.8 295.9 203.6 120 51.9 0
2424.7 2503.6 2583 2655 2710.2 2746.6 2762.9 2754.2 2730.4 2701.2
2672.4 2653.1 2644.1 2632.9 2611.9 2575.9 2526.3 2475.1 2427.6 2388.3
2345.5 2273.2 2153.4 1984.4 1765 1502.5 1266.2 1039.2 822.4 656
513.2 392.7 288.4 202.1 120.8 52.6 0
2424.7 2525 2627.3 2720.6 2789.9 2840.6 2871.1 2879.9 2882.6 2886.4
2901.1 2931.8 2973.8 3010.1 3036.7 3052.5 3062.5 3081.4 3114.6 3137.4
3122.5 3030.9 2841.5 2560.1 2182.6 1757.4 1385.2 1073 812.7 626.9
486.8 374.8 281 200.8 121.4 53.2 0
2424.7 2546.2 2671.3 2787.9 2878.8 2941.4 2980.5 2999.2 3013.8 3033.6
3069.3 3125.1 3197.4 3272.9 3358.8 3455.1 3577.4 3737.3 3947.8 4172
4380.1 4515.2 4485.4 4275.9 3885.9 3358.7 2820.7 2293.7 1806 1380.7
1002.1 679 437.5 269.1 143.8 59.6 0
2424.7 2567.5 2715.4 2855.3 2967.9 3042.3 3089.9 3118.6 3145 3180.7
3237.4 3318.4 3421 3535.6 3681 3857.7 4092.2 4393.3 4781 5206.7
5637.6 5999.4 6129.2 5991.8 5589.3 4959.9 4256.2 3514.4 2799.2 2134.4
1517.3 983.3 594.1 337.6 166.4 66.1 0
2424.7 2587.5 2759.6 2928.1 3060.1 3143.5 3195.5 3225.7 3256.4 3294.5
3348.8 3424.7 3523.6 3637.2 3778.4 3981.8 4273.1 4654.4 5133.2 5702.4
6385 7101.9 7737.6 8188.1 8300.7 7826.6 7155.9 6357.7 5486.7 4542.5
3460.2 2421.8 1560.3 903.1 406.2 133.1 0
2424.7 2607.5 2803.8 3001.1 3152.3 3244.9 3301.2 3332.8 3367.7 3408.1
3460.3 3531 3626.3 3738.9 3875.7 4106 4453.9 4915.4 5485.3 6198
7132.2 8204.5 9346.1 10384.5 11012.1 10693.4 10055.6 9201 8174.3 6950.7
5403 3860.3 2526.6 1468.7 646.2 200 0
